IESNA:LM-63-2002
[TEST]P1359089
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3C-935-U-SL4-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 150W 90CRI 3500K FIXTURE w/ TYPE IV SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9230.7
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1338.9 1386.2 1436.6 1496.4 1543.7 1597.2 1657.1 1685.5 1729.6 1795.7 1858.7 1953.2 2202.1 2444.7 2797.5 3295.3 3679.7 4013.6 
4461.0 4854.8 5286.4 5585.6 5784.1 5878.6 5828.2 5456.5 4221.5 2684.1 1827.2 1436.6 964.0 270.9 81.9 34.7 12.6 0.0 0.0 
1338.9 1373.6 1433.4 1477.5 1534.2 1590.9 1631.9 1679.2 1723.3 1776.8 1836.7 1950.1 2173.8 2378.5 2728.2 3194.5 3582.0 3963.2 
4366.4 4776.0 5204.4 5516.3 5673.9 5768.4 5746.3 5475.4 4300.3 2851.1 1902.8 1442.9 989.2 280.4 88.2 37.8 15.8 3.2 0.0 
1338.9 1379.9 1430.3 1474.4 1521.6 1578.3 1625.6 1663.4 1694.9 1739.0 1795.7 1887.1 2069.8 2271.4 2567.6 2977.1 3405.6 3726.9 4098.7 
4464.1 4845.3 5157.2 5324.2 5472.2 5528.9 5535.2 4987.1 3607.2 2384.8 1685.5 1149.9 478.9 195.3 116.6 37.8 3.2 0.0 
1338.9 1383.0 1430.3 1480.7 1518.5 1572.0 1609.9 1644.5 1679.2 1713.8 1754.8 1805.2 1918.6 2098.2 2265.1 2595.9 2945.6 3254.4 3544.2 
3818.3 4145.9 4442.1 4700.4 4927.2 5141.4 5459.6 5828.2 6033.0 5598.2 5043.8 4114.4 2621.1 752.9 173.3 41.0 6.3 0.0 
1338.9 1373.6 1420.8 1461.8 1521.6 1550.0 1597.2 1644.5 1663.4 1694.9 1713.8 1767.4 1833.5 1940.6 2104.5 2249.4 2498.3 2756.6 3014.9 
3260.7 3503.2 3736.4 3994.7 4249.9 4533.4 4895.7 5402.9 6111.8 6801.7 6773.3 5626.6 3944.3 1887.1 431.6 66.2 9.5 
0.0 
1338.9 1376.7 1417.7 1471.2 1515.3 1553.1 1587.8 1631.9 1660.3 1691.8 1720.1 1764.2 1839.8 1943.8 2076.1 2236.8 2473.1 2703.0 2955.1 
3210.3 3430.8 3686.0 3931.7 4180.6 4476.7 4826.4 5311.6 6055.1 6811.1 6808.0 5598.2 4064.0 2161.2 466.3 59.9 9.5 
0.0 
1338.9 1370.4 1408.2 1461.8 1505.9 1553.1 1590.9 1628.8 1669.7 1704.4 1735.9 1770.5 1830.4 1877.6 1940.6 2050.9 2224.2 2391.1 2611.7 
2822.8 3055.9 3244.9 3415.0 3626.1 3827.7 4120.7 4524.0 5056.4 5793.6 5740.0 4687.8 3402.4 1770.5 415.9 47.3 12.6 0.0 
1338.9 1367.3 1401.9 1452.3 1496.4 1540.5 1594.1 1628.8 1669.7 1701.2 1739.0 1764.2 1792.6 1805.2 1852.4 1893.4 1972.1 2069.8 2224.2 
2391.1 2545.5 2703.0 2879.5 3071.6 3292.2 3572.5 3925.4 4215.2 4426.3 4646.8 3569.4 1225.5 368.6 97.7 31.5 12.6 0.0 
1338.9 1354.7 1389.3 1430.3 1483.8 1521.6 1572.0 1619.3 1654.0 1701.2 1726.4 1751.6 1761.1 1770.5 1789.4 1805.2 1808.3 1874.5 1956.4 
2060.4 2186.4 2334.4 2501.4 2718.8 2942.5 3248.1 3456.0 3506.4 3663.9 3553.6 3241.8 2255.7 545.0 170.1 44.1 12.6 0.0 
1338.9 1364.1 1379.9 1405.1 1452.3 1502.7 1553.1 1613.0 1650.8 1704.4 1745.3 1773.7 1786.3 1798.9 1820.9 1817.8 1833.5 1874.5 1921.7 
2006.8 2139.1 2287.2 2485.7 2731.4 2996.0 3257.5 3348.9 3484.3 3377.2 3008.6 2378.5 1090.0 258.3 81.9 37.8 12.6 0.0 
1338.9 1351.5 1364.1 1379.9 1424.0 1471.2 1521.6 1575.2 1644.5 1717.0 1792.6 1861.9 1928.0 1994.2 2069.8 2170.6 2265.1 2422.7 2586.5 
2778.6 3008.6 3229.2 3418.2 3619.8 3714.3 3704.9 3459.1 3235.5 2703.0 2060.4 1335.8 504.1 100.8 34.7 18.9 12.6 0.0 
1338.9 1342.1 1354.7 1367.3 1408.2 1449.2 1502.7 1562.6 1647.7 1726.4 1824.1 1931.2 2047.8 2170.6 2347.0 2564.4 2822.8 3100.0 3367.8 
3604.0 3755.3 3777.3 3629.3 3374.1 3033.8 2655.8 2233.6 1928.0 1509.0 1064.8 649.0 302.4 75.6 31.5 15.8 9.5 0.0 
1338.9 1338.9 1332.6 1348.4 1376.7 1405.1 1452.3 1524.8 1594.1 1666.6 1767.4 1880.8 1997.3 2091.9 2233.6 2457.3 2772.3 3046.4 3292.2 
3468.6 3462.3 3241.8 2835.4 2246.2 1654.0 1115.2 633.2 330.8 167.0 104.0 69.3 50.4 34.7 25.2 15.8 9.5 0.0 
1338.9 1326.3 1307.4 1304.3 1301.1 1301.1 1310.6 1310.6 1269.6 1194.0 1112.1 1049.1 1011.3 998.7 998.7 1096.3 1354.7 1723.3 2054.1 
2214.7 2113.9 1739.0 1222.4 746.6 393.8 220.5 148.1 116.6 94.5 78.8 59.9 44.1 34.7 22.1 15.8 9.5 0.0 
1338.9 1310.6 1275.9 1235.0 1194.0 1121.5 1011.3 872.7 712.0 567.1 460.0 450.5 485.2 554.5 630.1 683.6 718.3 752.9 740.3 
655.3 519.8 403.3 308.7 248.9 211.1 179.6 148.1 126.0 104.0 81.9 66.2 47.3 31.5 22.1 15.8 9.5 0.0 
1338.9 1301.1 1241.3 1165.6 1045.9 869.5 689.9 538.7 472.6 453.7 434.8 415.9 406.4 412.7 437.9 460.0 472.6 466.3 437.9 
403.3 352.8 305.6 267.8 242.6 211.1 176.4 151.2 126.0 104.0 78.8 56.7 41.0 31.5 22.1 18.9 9.5 0.0 
1338.9 1298.0 1212.9 1093.2 888.4 671.0 526.1 488.3 472.6 456.8 441.1 425.3 403.3 387.5 371.7 359.1 346.5 337.1 318.2 299.3 
280.4 258.3 233.1 211.1 185.9 167.0 144.9 119.7 94.5 72.5 56.7 44.1 34.7 25.2 18.9 12.6 0.0 
1338.9 1288.5 1175.1 995.5 746.6 557.6 507.2 491.5 478.9 469.4 450.5 441.1 422.2 403.3 384.3 365.4 352.8 333.9 311.9 286.7 
261.5 236.3 217.4 201.6 185.9 170.1 151.2 129.2 113.4 97.7 85.1 69.3 50.4 31.5 25.2 15.8 0.0 
1338.9 1269.6 1146.7 926.2 664.7 532.4 510.4 500.9 485.2 475.7 460.0 453.7 431.6 415.9 400.1 381.2 359.1 333.9 302.4 270.9 
248.9 230.0 214.2 198.5 185.9 167.0 148.1 132.3 122.9 110.3 97.7 75.6 47.3 31.5 28.4 18.9 0.0 
1338.9 1275.9 1127.8 875.8 617.5 532.4 519.8 510.4 497.8 488.3 478.9 469.4 450.5 441.1 428.5 403.3 371.7 340.2 302.4 270.9 
245.7 226.8 211.1 192.2 170.1 151.2 126.0 113.4 104.0 91.4 78.8 56.7 41.0 34.7 28.4 22.1 0.0 
1338.9 1279.1 1124.7 850.6 595.4 538.7 526.1 513.5 504.1 494.6 485.2 475.7 466.3 460.0 447.4 428.5 396.9 356.0 315.0 277.2 
248.9 226.8 207.9 182.7 157.5 129.2 104.0 91.4 78.8 66.2 53.6 44.1 37.8 31.5 28.4 12.6 0.0 
1338.9 1263.3 1121.5 860.1 586.0 535.6 526.1 516.7 507.2 491.5 485.2 475.7 469.4 460.0 447.4 431.6 403.3 359.1 315.0 277.2 
245.7 226.8 204.8 179.6 151.2 126.0 97.7 85.1 75.6 63.0 50.4 41.0 34.7 31.5 25.2 9.5 0.0 
